Publish your products
K-RH28896-4 Verse™ 25" x 22" x 9" top-mount single-bowl kitchen sink
Kohler

K-RH28896-4 Verse™ 25" x 22" x 9" top-mount single-bowl kitchen sink

A complement to sleek stainless steel appliances, the Verse sink reveals classically angled corners and a gently curving faucet deck. The stainless steel sink features an engineered sound-absorption system that significantly reduces disposal and dishwashing noises for a quieter kitchen environment. A raised outer rim helps keep your counter dry.

Features

  • 30" (762 mm) minimum base cabinet width.
  • Single bowl.
  • 9" (229 mm) depth provides generous workspace.
  • Rounded corners are easy to clean.
  • Angled edge allows for easy sweeping of food or water from countertop to bowl.
  • SilentShield® sound-absorption technology offers quieter performance.
  • Three-faucet holes with one accessory hole to the right.
  • Box includes: Sink, installation hardware.
  • Optional K-28897 silicone sink mat (sold separately).

Material

  • KOHLER stainless steel sinks resist corrosion and tarnishing.
  • Premium 18-gauge stainless steel.

Installation

  • Top-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-RH28896-4
  • Product familySinks
  • Product groupVerse™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)9.29
  • Width (inches)25
  • Depth (inches)22
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit