Publish your products
Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, 1.75 gpm
Kohler

Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, 1.75 gpm

Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the faucets showcase the artistry of precision machine knurling and delicately stamped levers while the entirety of the collection displays stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

Features

  • Designed in collaboration with Studio McGee
  • Multifunction showerhead with advanced spray engine provides three experiences: full coverage, pulsating massage and silk spray
  • 1.75 gpm (6.6 lpm) maximum flow rate
  • A single handle controls both on/off activation and temperature setting
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • 6-5/8" (168 mm) bath spout with slip-fit connection
  • Includes shower arm and flange
  • Coordinates with other products in the Castia collection
  • Requires valve (sold separately)
  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER® finishes resist corrosion and tarnishing

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T35918-4G
  • Product familyShower Trim
  • Product groupCastia™
  • TypeObject (single object)
  • Date of publishing2024-02-22
  • Edition number1
  • Height (inches)7.73
  • Width (inches)6.52
  • Depth (inches)9.74
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit