Publish your products
Parallel® Rite-Temp® shower valve trim
Kohler

Parallel® Rite-Temp® shower valve trim

The Parallel collection is the epitome of understated chic — by combining circular shapes within the square design, the balanced versatility of this collection allows it to blend in or stand out depending on your surrounding décor.

Features

  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3°F during water pressure fluctuations
  • Antiscald protection
  • A single handle controls both on/off activation and temperature setting
  • Coordinates with other products in the Parallel collection

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Trim only; requires valve to complete installation (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS23501-4
  • Product familyAccessories
  • Product groupParallel®
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)6.25
  • Width (inches)6.25
  • Depth (inches)3.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit