Publish your products
Agora Picnic Table PAR4070
KOMPAN

Agora Picnic Table PAR4070

The AGORA PICNIC is a part of the award winning funiture line from KOMPAN. AGORA is developed according to the latest inclusive design principles for outdoor furnishings without compromising on design qualities. KOMPAN truly believes in making public spaces more attractive and accessible for all. AGORA offers a high level of flexibility when it comes to anchoring, color and material options in order to inspire architectural creativity and to fit the site specific requirements for individual customer projects. AGORA comes in durable and robust designs, and is manufactured in low maintenance materials to ensure long-lasting outdoor solutions with the lowest possible total cost of ownership.
Technical specification
  • Unique ref.agora-picnic-table-par4070
  • Product familyOutdoor Furniture
  • Product groupAgora
  • TypeObject (single object)
  • Date of publishing2026-03-05
  • Edition number1
  • Height (inches)30
  • Width (inches)79
  • Depth (inches)66
Related
  • Material mainWood
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States