Publish your products
Embankment Slide, 5 foot wide, 5 foot high KSL30303
KOMPAN

Embankment Slide, 5 foot wide, 5 foot high KSL30303

The extra wide Embankment Slide is extremely attractive. It makes children loop uphill and slide down again and again. The Embankment Slide will be a main attraction in the playground. Apart from the immense thrill of sliding, the Embankment Slide also helps children develop essential motor skills such as a sense of balance and space. These are important in managing the world confidently and securely. The repeated loop of sliding and running back up is excellent cardio and muscle strength training. The extra width adds a highly desirable rough-and-tumble element when friends go down the slide together. This is a social-emotional benefit, which is further enhanced by the cooperation skills that children use when they slide together. The extra width allows for caregivers to join in play.
Technical specification
  • Unique ref.embankment-slide-5-foot-wide-5-foot-high-ksl30303
  • TypeObject (single object)
  • Date of publishing2026-03-05
  • Edition number1
  • Height (inches)38
  • Width (inches)51
  • Depth (inches)110
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States