Publish your products
Splash Tables NRO506
KOMPAN

Splash Tables NRO506

The Splash Table is a favorite item that always draws children to play. Sand play, water play and a general sharing of found items make a great gathering place for explorative play. Sand and water play is a popular activity that can keep children playing for hours. The rubber plug can be pulled up to let water stream out of the table or let go to keep water in the basin. This trains the child's understanding of cause and effect. For younger children, it stimulates their understanding of object permanence: that materials still exist even though they go out of sight. Children can be gathered on all sides of the table. This supports cooperation, negotiation and communication, all fundamental in the child's social-emotional development.
Technical specification
  • Unique ref.splash-table-nro506
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)24
  • Width (inches)43
  • Depth (inches)45
Related
  • Material mainWood
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States