Publish your products
Stilts Playground Equipment NRO806
KOMPAN

Stilts Playground Equipment NRO806

The Stilts are a playground classic that appeal to children repeatedly. The Stilts have a basic play message: balance through without touching the ground. The Stilts invite jumping or balancing from one to the next. They can also be used as individual seats and cater to meeting in groups. The Stilts support children who are developing their skills, thanks to their foot-steps and inclination: children can always lean to the side to regain balance. When balancing from stilt to stilt, children train their proprioception and sense of balance. Balance and proprioception are fundamental in confidently managing the body in space. Crossing the Stilts with friends trains turn-taking and negotiation. These are important social-emotional skills that are basic to the ability to form friendships and relate to peers.
Technical specification
  • Unique ref.stilts-playground-equipment-nro806
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)43
  • Width (inches)97
  • Depth (inches)50
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States