Publish your products
TransitMaster 210 Escalator for North America - Commercial
TransitMaster 210 Escalator for North America - Commercial
TransitMaster 210 Escalator for North America - Commercial
TransitMaster 210 Escalator for North America - Commercial
TransitMaster 210 Escalator for North America - Commercial

    TransitMaster 210 Escalator for North America - Commercial

    The KONE TransitMaster™ 210 is a highly eco-efficient escalator is optimized for retail, office, medical and small airport environments, providing a smooth, safe ride to ensure a pleasant shopping experience.

    This escalator unit is now equipped with KONE 24/7 Connected Services, providing you with 24/7 monitoring that helps predict problems before they happen and enables full transparency into maintenance activity.

    To download customized CAD and BIM files and equipment specifications for the escalator, please use our escalator planner tool on our website:

    www.kone.us/tools-downloads/

    This easy-to-use tool gives you options to plan the escalator configuration specific to your project.


    Specification
      • Operational environment: indoor/outdoor
      • Speed: 100 fpm (0.5 m/s)
      • Inclination: 30º
      • Step width: 24, 32, 40" (600, 800, 1000 mm)
      • Vertical rise: up to 52' 5" (16 m)
      • Smart technology: KONE 24/7 Connected Services
    Technical specification
    • Unique ref.tm210ena
    • Product familyEscalators
    • Product groupEscalators
    • TypeObject (single object)
    • Date of publishing2023-10-16
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Escalators
    • Uniclass 2015 CodePr_65_80_28_21
    • Uniclass 2015 DescriptionEscalators
    • CSI MasterFormat 2014 Code14 31 00
    • CSI MasterFormat 2014 TitleEscalators
    • OmniClass Number23-23 11 13
    • OmniClass TitleEscalators
    • CSI UniFormat II CodeD1020
    • CSI UniFormat II TitleEscalators & Moving Walks

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit