Publish your products
Jumila bar fence
Jumila bar fence
Jumila bar fence
Jumila bar fence
Jumila bar fence
    KOPAL

    Jumila bar fence

    3.9 out of 5 stars3.9(15 reviews)

    The Jumila bar fence is constructed from a steel frame with round vertical bars. In the Jumila, ornamental rings made of flat steel are positioned in between the bars and are finished with a flat metal strip under the rings. The bars perforate the horizontal beams and are chamfered by 45° on top. 

    The Jumila is in fact a combination of the Traversa and the Rondo. This gives the Jumila a very elegant look. The horizontal beams have a tunnel-like profile, which evacuates water and dust in an easy way. The fence radiates robustness and safety. Jumila is highly resistant to vandalism and is difficult to climb.

    The fence is fully galvanized and has a polyester powder coating which makes it highly resistant to corrosion. KOPAL offers standard colors, but it is also possible to choose a specific RAL color.

    Technical specification
    • Unique ref.KOP020001
    • Product familyBar fences
    • Product groupJumila
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Latvia
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit