Publish your products
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
Rorik Sliding Door Shower System
    Krownlab
    Archived

    Rorik Sliding Door Shower System

    5.0 out of 5 stars5.0(5 reviews)

    UNMATCHED DESIGN FREEDOM

    The Rorik sliding door shower system offers tremendous design flexibility to fit most shower plans. Rorik is compatible with shower enclosures up to 164 in wide and clear openings up to 40 in wide. Choose glass up to 1/2” thick for a solid, premium feel, or elect the more traditional 3/8" thickness. Compatible with both tile and shower pans, Rorik is available for alcove and corner configurations.

    DESIGN FOR ALL

    The Rorik sliding door shower system is specifically engineered for universal design. Far below the ADA pull force requirements on door panels of any size, the Rorik system can be moved easily with a single finger. Thanks to the (vertical) rigidity unique to Krownlab's track system, the hardware can be installed at heights of 6’ 5” or higher, depending on glass size and thickness. And, because Rorik can be configured to have up to a 36” clear opening, the system meets ADA requirements for roll-in or transition needs.

    THE TRU-LEVEL™ SYSTEM:  COMPLETE FIELD ADJUSTABILITY

    Central to Rorik’s design is a suite of adjustment features that ensures perfect installs in less time. Rorik’s track is designed to be easily cut and drilled in the field with commonly available tools. The Tru-Level™ System gives a full 1/4” of adjustment at each track mounting point, including where it attaches to the walls. Finally, the door panel adjustment feature allows the system to be raised or lowered at each bearing by 1/8”. This gives installers the ability to tilt the panel to accommodate shower walls that are up to 3/8” out-of-plumb. Installers will love being able to quickly fine tune the system during and after installation with the unparalleled site adjustability. The Rorik shower system—out-of-plumb and out-of-level adjustability for perfect installs on tight timelines.

    BUILT TO LAST

    The Rorik sliding door shower system has been designed with high-use hospitality projects in mind. Its industry-leading 10-year warranty is backed by rigorous testing in wet environments, capstoned by over two million open-and-close cycles for wear testing. The Rorik system has minimal protruding components for easy maintenance, and is constructed from stainless steel and anodized aluminum—premium metals commonly used in maritime applications.

    OBSESSIVELY ENGINEERED

    Krownlab is dedicated to creating world-class architectural hardware.  From design to finishing, we focus on making the best products in the industry. Every detail is considered and every part justified in our drive to make hardware that puts functionality first. We guarantee all our products with an industry-leading 10-year warranty and back it with extensive product testing.

    Specification
    • •  Tru-Level™ System provides 1/4” vertical and lateral adjustment at each track mounting point, including wall.

      •  Door panel adjustment for truing panels up to 3/8” out-of-plumb.

      •  Fully adjustable door stops.

      •  Cut and drill track in field with commonly available tools.

      •  Proudly made in USA.














      Keywords:

      Krown Lab 
      Krownlabs
      MWE
      Hawa
      Hafele
      Richelieu
      Bartels
      Dorma
      Manet
      CR Laurence  CRL
      Laguna
      Agalite
      Fleurco Pemko
      KN Crowder
      Leatherneck
      Acorn
      Hager
      barn door hardware
      sliding barn door hardware
      modern sliding door hardware
      premium sliding door hardware
      interior sliding door hardware
      frameless sliding door hardware
      exposed sliding door hardware
      glass shower door hardware
      glass sliding door hardware

    Technical specification
    • Unique ref.krownlab_rorik
    • Product familySliding Doors
    • Product groupGlass Systems
    • TypeObject (single object)
    • Date of publishing2019-08-09
    • Edition number2
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_75_30_23
    • Uniclass 2015 DescriptionDoor and gate operating hardware
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit