Publish your products
STRATOS Jumbo roll holder STRX670
STRATOS Jumbo roll holder STRX670
    Archived

    STRATOS Jumbo roll holder STRX670

    Jumbo roll holder for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, closed casing with curved front, paper withdrawal over two tear-off edges, cylinder lock with Franke standard key, for 1 roll with max. Ø 295 mm, includes stainless steel screws and dowels. Dimensions 304 x 355 x 170 mm (W x H x D)
    Specification
    • Lock       Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      170.00 mm
      Overall height      355.00 mm
      Overall width      304.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Surface treatment      InoxPlus (anti fingerprint)
      Maximum depth/diameter of consumable      295.00 mm
      Maximum width of consumable      105.00 mm
      Spindle      Yes

    Technical specification
    • Unique ref.2000057394
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)355
    • Width (mm)304
    • Depth (mm)170
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)4.37
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit