Publish your products
AQUAJET-Slimline shower head AQUA751
AQUAJET-Slimline shower head AQUA751

    AQUAJET-Slimline shower head AQUA751

    AQUAJET-Slimline shower head DN 15 with plastic jet face with anti-calcification system and low aerosol formation, for wall connecti on, polished chromium-plated brass. With flow controller 9.0 l/min.
    Specification
    • Type      Shower head
      Diameter nominal  DN 15
      Minimum flow pressure     1.00 bar
      Volume flow rate at 3 bar     0.15 liter per second
      Sound insulation     No
      Spout projection     58.00 mm
      Surface material     Chrome
      Adjustable tilt angle     No
      Type of shower head     Spray shower head
      Type of connection     Wall connection

    Technical specification
    • Unique ref.2000065932
    • Product familyShowers
    • Product groupShower heads
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    • Height (mm)50
    • Width (mm)70
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.64
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom