Publish your products
SIRIUS shoe- and boot-cleaning unit SIRX711C
SIRIUS shoe- and boot-cleaning unit SIRX711C

    SIRIUS shoe- and boot-cleaning unit SIRX711C

    Shoe- and boot-cleaning-unit for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, with 40 x 40 mm feet, waste turnable, inlet diameter 1/2". 1 washing place, include sludge trap fitting, hand brush with lever activation and sump bucket with siphon Dimensions 700 x 500 x 600 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      600.00 mm
      Overall height      500.00 mm
      Overall width      700.00 mm
      Type of mounting      Wall mounting
      Bowl height      180.00 mm
      Bowl width      475.00 mm
      Bowl depth      600.00 mm
      Overflow      No
      Type of waste kit      Flat perforated waste
      upper edge of basin height      500.00 mm
      Outlet size      DN 100
      Number of waste holes      1.00000
      Number of wash places      1.00000
      Inlet size      G 1/2 B
      Bowl construction      Square corner
      Brushes      Hand brushes
      Drainer or storage      No
      Grid      Hinged
      Sump      Yes
      Sump basket      Included
      Type of utility sink      Cleaner sink
      Material code grid      1.4301 Chrome Nickel steel V2A
      Grid material      Stainless steel
      Number of brushes      1.00000

    Technical specification
    • Unique ref.2000100354
    • Product familySpecial cleaning units
    • Product groupShoe and boot cleaning units
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)500
    • Width (mm)700
    • Depth (mm)600
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)25.4
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom