Publish your products
Drinking fountain tap AQRM304
Drinking fountain tap AQRM304

    Drinking fountain tap AQRM304

    Drinking bubbler DN 15, with push cap and anti-twist protection, polished chromium-plated brass. Connection G 3/8 B.
    Specification
    • Quantity 1
      Quantity uom Piece
    Technical specification
    • Unique ref.2000101118
    • Product familyWater dispensers
    • Product groupComplementary parts water dispensers
    • TypeObject (single object)
    • Date of publishing2020-05-12
    • Edition number1
    • Height (mm)110
    • Depth (mm)78
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.55
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit