Publish your products
Row urinal connector piece ZCMPX0008
Row urinal connector piece ZCMPX0008

    Row urinal connector piece ZCMPX0008

    Connection plate for trough urinal NIAGARA CMPX551 - CMPX555, stainless steel, surface satin finished, material thickness 1 mm. To cover the related joint of urinal combinations.
    Specification
    • Quantity 1
      Quantity uom Piece
    Technical specification
    • Unique ref.2000101123
    • Product familyUrinals / WC
    • Product groupComplementary parts urinals / wc
    • TypeObject (single object)
    • Date of publishing2021-07-15
    • Edition number1
    • Height (mm)365
    • Width (mm)38
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)0.19
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_40_20_93_77
    • Uniclass 2015 DescriptionSlab urinals

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit