Publish your products
WASHINO-Step wash and play trough for children SANW212
WASHINO-Step wash and play trough for children SANW212

    WASHINO-Step wash and play trough for children SANW212

    WASHINO-Step children‘s wash-and-play trough made of MIRANIT resin-bonded mineral material, Alpine white colour. Model with basin right top/left bottom. With 4 wash places (2 wash places with a height difference of 100 mm). Wave-shaped basins, large inner and outer radii of basins, with integrated surge edge, tap landing with a tap hole for each wash place. Integrated divider with overflow function made of MIRANIT, blue colour (RAL 5002). Waste and overflow valve G 1 1/2 B as a standpipe for 2 wash places each. Each basin with one waste outlet (distance between the outlets 1000 mm). Integral back panel for fixing. Mounting material included. Dimensions 2100 x 340 x 470 mm (W x H x D)
    Specification
    • Material code      Miranit
      Overall depth      470.00 mm
      Overall height      340.00 mm
      Overall width      2,100.00 mm
      Type of mounting      Wall mounting
      Number of tap holes      4.00000
      Tap ledge      Yes
      Waste size      DN 40
      Type of waste kit      1 1/2" duplex waste with standpipe
      Number of waste holes      2.00000
      Number of wash places      4.00000

    Technical specification
    • Unique ref.2000103059
    • Product familyWash basins
    • Product groupWash troughs
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)340
    • Width (mm)2100
    • Depth (mm)470
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)90.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit