Publish your products
CAMPUS Urinal CMPX538RS
CAMPUS Urinal CMPX538RS

    CAMPUS Urinal CMPX538RS

    Single urinal for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, oval bowl, hidden horizontal outlet towards wall, mounting and fixing conform to EN 80, hidden screws, included trap DN 50, included mounting bracket and domed waste. With stainless steel spreader 1/2" and ring sensor
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      341.00 mm
      Overall height      732.00 mm
      Overall width      313.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Perforated waste
      Outlet size      DN 50
      Inlet size      G 1/2 B
      Type of flushing      Water flushed
      Type of urinal      Single urinal
      Water inlet      Concealed
      Water outlet      Concealed

    Technical specification
    • Unique ref.2000103380
    • Product familyUrinals / WC
    • Product groupSingle urinals
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    • Height (mm)732
    • Width (mm)313
    • Depth (mm)341
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8.5
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom