Publish your products
CAMPUS Baby bathtub CMPX0071
CAMPUS Baby bathtub CMPX0071

    CAMPUS Baby bathtub CMPX0071

    Baby bathtub, installed from above, made of chrome-nickel steel, satin finished surface, material thickness 1.2 mm, without overflow, overflow fitting with plug waste set DN 40, contents 10 L. Dimensions 743 x 250 x 445 mm (W x H x D) Bowl dimensions 700 x 250 x 400
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 445.00 mm
      Overall height 250.00 mm
      Overall width 743.00 mm
      Type of mounting Inset mounting
    Technical specification
    • Unique ref.2000111230
    • Product familyWash place solutions
    • Product groupBaby change units
    • TypeObject (single object)
    • Date of publishing2021-12-16
    • Edition number1
    • Height (mm)250
    • Width (mm)743
    • Depth (mm)445
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8.55
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit