Publish your products
Emergency combined body shower FAID0011
Emergency combined body shower FAID0011

    Emergency combined body shower FAID0011

    Combined emergency body shower and eye-wash fountain, for surface mounting, for water supply from the wall. Can be used independently of each other. Valve operation of showerhead by triangular handle, hand shower operated by pressing the white trigger button. Neither function self-closing. Water flow stopped by pushing the pull rod up or, with the eye-wash fountain, by pressing the red water stop button. Wall bracket and emergency shower head. Eye-wash fountain with device for precise positioning, inclined 20° forward, with spiral hose for flexible or stationary use. With an integrated flow regulator for a constant water spray height, non-return valve, grit filter and dust cap with user instructions. Surface body shower, green EPS coated (RAL 6032), eye-wash fountain, plastic, green with white trigger button. Complies with EN 15154, Part 1 and 2, includes the "emergency shower" and "eye washing facility" safety symbol on an adhesive label in compliance with ISO 3864, Part 1. Volumetric flow rate body shower: approx. 65 l/min at 1 bar pressure, approx. 110 l/min at 3 bar pressure Volume flow rate eye-wash fountain: 9 l/min from 1 bar pressure upwards Water connection: G 3/4 B
    Specification
    • Volume flow rate at 3 bar 1.83 liter per second
      Spout projection 588.00 mm
      Type of connection Wall connection
      Drip pan NO
    Technical specification
    • Unique ref.2030019221
    • Product familyEmergency showers
    • Product groupWhole body showers
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-29 37 15
    • OmniClass TitleEmergency Showers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit