Publish your products
EXOS. double toilet roll holder EXOS676EX
EXOS. double toilet roll holder EXOS676EX
    Archived

    EXOS. double toilet roll holder EXOS676EX

    Double toilet roll holder with spindle system for recessed mounting, stainless steel with satin finish and InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, closed casing, for two rolls with a maximum diameter of 120 mm, when the first roll is used up, the hidden spare roll is released by sliding the bottom cover on the opposite side, includes mounting materials. Dimensions 284 x 350 x 147 mm (W x H x D)
    Specification
    • Lock Key-lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 147.00 mm
      Overall height 350.00 mm
      Overall width 284.00 mm
      Type of mounting Recessed mounting
      Filling quantity 2
      Filling quantity uom Rolls
      Surface treatment InoxPlus (anti fingerprint)
      Maximum depth/diameter of consumable 120.00 mm
      Maximum width of consumable 100.00 mm
      Spindle Yes
    Technical specification
    • Unique ref.2030034642
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2021-10-14
    • Edition number1
    • Height (mm)350
    • Width (mm)284
    • Depth (mm)147
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)5.29
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit