Publish your products
EXOS. electronic soap dispenser EXOS625EW
EXOS. electronic soap dispenser EXOS625EW
    Archived

    EXOS. electronic soap dispenser EXOS625EW

    Touch free soap dispenser for recessed mounting, stainless steel with satin finish, white safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, infrared sensor activity for non-touch operation, LED display shows battery status, requires 4 pieces 1.5V AA batteries, suitable for liquid soap and lotions, includes 800 ml refill tank, dispenses 0.6 - 1.1 ml depending on soap, includes mounting materials. Dimensions 124 x 500 x 120 mm (W x H x D)
    Specification
    • Lock Key-lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 120.00 mm
      Overall height 500.00 mm
      Overall width 124.00 mm
      Type of mounting Recessed mounting
      Filling quantity 800
      Filling quantity uom ml
      Surface treatment InoxPlus (anti fingerprint)
      Type of consumable Liquid soap
      Type of operation Sensor operation
      Number of batteries 4
      Type of batteries AA Mignon battery 1.5 V
      Type of soap container Integrated refillable tank
      Surface finish Satin finished
    Technical specification
    • Unique ref.2030034668
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2021-10-14
    • Edition number1
    • Height (mm)500
    • Width (mm)124
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.16
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit