Publish your products
R3 system box F3BX2001
R3 system box F3BX2001

    R3 system box F3BX2001

    R3 basic installation kit for in-wall mounting of finished installation kits DN 15 with mixing unit, for shower facilities. For connection to hot and cold water. Franke system box made of plastic, 174 x 225 mm, with connection screws, shell protection, flush connector for flushing, and leak test.
    Specification
    • Overall depth      80.00 mm
      Type of mounting      In-wall installation with box
      Application      Showering
      Outlet size      G 1/2 B
      Type      Built-in-box
      Diameter nominal      DN 15
      Type of mixing      With thermostat / mixer
      Position of power connection      Top
      Barrier-free      No

    Technical specification
    • Unique ref.2030036141
    • Product familyShowers
    • Product groupBasic installation kits for showers
    • TypeObject (single object)
    • Date of publishing2020-03-24
    • Edition number1
    • Depth (mm)80
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.14
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit