Publish your products
F3E Electronic bib tap F3EV1004
F3E Electronic bib tap F3EV1004

    F3E Electronic bib tap F3EV1004

    F3E bib tap DN 15 for wall mounting for sanitary facilities, opto-electronically controlled. For connection to pre-mixed hot or cold water. Control electronics, solenoid valve cartridge, 6 V lithium battery (CR-P2) and sensor in all-metal housing, high-polished chromium-plated brass. Aerator with integrated flow regulator 6.0 l/min. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control.
    Specification
    • Type of mounting Wall mounting
      Type of operation Sensor operation
      Number of batteries 1
      Type of batteries CR-P2
      Protective system IP 59K
      Power supply connection Battery 6-V
      Diameter nominal DN 15
      Calculation flow rate cold water 0.10 liter per second
      Functional principle Electronic self-closing
      Minimum flow pressure 1.00 bar
      Power consumption 1,5
      Volume flow rate at 3 bar 0.10 liter per second
      Type of mixing No mixing
      Material fitting Brass
      Sound insulation No
      Spout projection 130.00 mm
      Surface finish fitting Chromed
      Type of tap Bib tap
      Depressurised No
      Thermal disinfection Automatic
      Protective shutdown Yes
      Default automatic hygiene flushing 24h after the last activity
      Type of sensor Opto-electronic sensor
    Technical specification
    • Unique ref.2030036177
    • Product familyTaps
    • Product groupElectronic taps
    • TypeObject (single object)
    • Date of publishing2021-07-13
    • Edition number1
    • Height (mm)61
    • Width (mm)50
    • Depth (mm)210
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.93
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit