Publish your products
PLANOX wash trough PL12
PLANOX wash trough PL12

    PLANOX wash trough PL12

    PLANOX seamless welded washtrough for wall mounting, chromium nickel steel, satin finished surface, material thickness of washtrough 0.8 mm / side panels 1.2 mm, side panels with integrated wall brackets, without tap ledge or overflow, 40 mm rear upstand, central waste, G 1 1/2 B strainer waste, includes mounting materials. For a length of 1800 mm or more, an additional bracket is supplied. Special lengths are available on request. Dimensions 1200 x 210 x 382 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      382.00 mm
      Overall height      210.00 mm
      Overall width      1,200.00 mm
      Type of mounting      Wall mounting
      Bowl height      180.00 mm
      Bowl depth      320.00 mm
      Bowl width      1,120.00 mm
      Number of tap holes      0.00000
      Tap ledge      No
      Type of waste kit      Perforated waste
      Splash back height      30.00 mm
      Number of waste holes      1.00000

    Technical specification
    • Unique ref.2030043779
    • Product familyWashbasins & Washtroughs
    • Product groupWashtroughs
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    • Height (mm)210
    • Width (mm)1200
    • Depth (mm)382
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)7.66
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_99
    • Uniclass 2015 DescriptionWash troughs

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit