Publish your products
F3S Self-closing washbasin tap F3SV1009
F3S Self-closing washbasin tap F3SV1009

    F3S Self-closing washbasin tap F3SV1009

    F3S self-closing straight-way valve DN 15 for sanitary facilities, with remote control for concealed mounting. Especially suitable for facilities at risk of vandalism. Self-closing head part, hydraulically controlled for remote control, piston-free design, self-closing, for connection to pre-mixed hot water or cold water. All-metal construction, visible parts polished chromium-plated. Stainless steel cover plate 190 x 245 x 2 mm for invisible mounting via threaded rods up to a wall thickness of 50 to 500 mm, with recess for KWC wall outlet DN 15 (required separately), pre-mounted push-button actuation. Flush-mounted box, hydraulic control lines with empty conduit (2 m) and mounting material. Connection and maintenance via service room

    Wall outlet must be ordered separately.

    Specification
    • built-in fitting model Finishing section
      compatible A3000 open no
      cover plate height 245 mm
      cover plate width 190 mm
      depressurised no
      adjustable flow time yes
      functional principle hydraulic self-closing
      hygiene flushing no
      diameter nominal DN 15
      inlet size G 1/2 B
      locking mechanism Top section, non-ceramic
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      maximum flow time 20 Seconds
      minimum flow pressure 1 bar
      minimum flow time 10 Seconds
      type of mixing no
      pop-up waste set no
      with rosettes/cover plate yes
      protective shutdown no
      sound insulation no
      spout fixed
      surface finish casing satin finished
      surface finish fitting raw
      surface treatment fitting none
      temperature limit no
      thermal disinfection no
      with transformer/power supply no
      type of mounting concealed
      type of operation manual operation
      type of tap bib tap
      volume flow rate at 3 bar 0.3 l/s
      water connection threaded connection (internal)
      accent colour chrome-look (glossy)
      basic colour stainless steel-look
    Technical specification
    • Unique ref.2030067876
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2025-07-04
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom