Publish your products
Electronic trap control AQUA422N
Electronic trap control AQUA422N

    Electronic trap control AQUA422N

    Electronic siphon control unit for invisible installation, for touch-free flushing of KWC stainless steel trough urinals. With connection hoses, solenoid valve, siphon with externally mounted sensor without water contact and electronic box including power supply unit and control with extended blocking time, 230 V AC. Trap cover must be ordered separately.
    Specification
    • default automatic hygiene flushing 24h after the last activity
      flushing volume adjustable no
      functional principle electronic self-closing
      diameter nominal DN 15
      inlet size G 1/2 B
      material fitting synthetic
      minimum flow pressure 1 bar
      parameterization manual
      power supply Connection 230 V AC
      type of power supply Transformer
      protective system IP IP68
      sound insulation no
      with transformer/power supply yes
      type of flushing fitting urinal flush valve
      type of mounting wall mounting
      type of operation sensor operation
      type of sensor radar-electronic sensor
      water connection threaded connection (external)
      basic colour other
    Technical specification
    • Unique ref.3600002630
    • Product familyFlushing systems
    • Product groupElectronic urinal flushing systems
    • TypeObject (single object)
    • Date of publishing2026-02-17
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom