Publish your products
EXOS Paper Towel Dispenser EXO637W
EXOS Paper Towel Dispenser EXO637W

    EXOS Paper Towel Dispenser EXO637W

    EXOS paper towel dispenser for wall mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, cylinder lock with key, capacity one paper roll, paper is transported automatically - by hand, maintenance-free mechanism, no electrical connections or batteries required, easy roll change mechanism for rolls with maximum width 205 mm and maximum diameter 200 mm, fixed paper tear-off length 260 mm, adjustable paper roll holder for optimised paper dispensing, including mounting material.
    Specification
    • maximum depth/diameter of consumable 200 mm
      maximum width of consumable 205 mm
      filling quantity 1
      filling quantity uom rolls
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 210 mm
      overall height 425 mm
      overall width 300 mm
      surface finish satin finished
      type of consumable paper roll
      type of fixing screw
      type of mounting wall mounting
      type of operation manual operation
      accent colour white
      basic colour stainless steel
    Technical specification
    • Unique ref.3600008796
    • Product familyAccessories
    • Product groupPaper towel dispensers
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (mm)425
    • Width (mm)300
    • Depth (mm)210
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)8.88
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom