Publish your products
STRATOS Toilet seat paper dispenser STR680
STRATOS Toilet seat paper dispenser STR680

    STRATOS Toilet seat paper dispenser STR680

    STRATOS toilet seat paper dispenser for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front with oval opening, cylinder lock with key, for seat paper E-STRX680, incl. mounting material.
    Specification
    • filling quantity 200
      filling quantity uom pieces
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.5 mm
      overall Depth 54 mm
      overall height 263 mm
      overall width 393 mm
      surface finish satin finished
      type of consumable toilet seat paper
      type of Fixing screw
      type of mounting wall mounting
      type of Operation manual operation
    Technical specification
    • Unique ref.3600008877
    • Product familyAccessories
    • Product groupToilet seat paper dispensers
    • TypeObject (single object)
    • Date of publishing2025-09-17
    • Edition number1
    • Height (mm)263
    • Width (mm)393
    • Depth (mm)54
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)2.72
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom