Publish your products
EXOS Foam soap dispenser EXO616EW
EXOS Foam soap dispenser EXO616EW

    EXOS Foam soap dispenser EXO616EW

    EXOS foam soap dispenser for recessed mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, cylinder lock with key, with stainless steel pull handle, suitable for KWC foam soap, including mounting material and 650 ml KWC foam soap cartridge.
    Specification
    • filling quantity 650
      filling quantity uom ml
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 120 mm
      overall height 500 mm
      overall width 124 mm
      surface finish satin finished
      type of consumable foam soap
      type of fixing screw
      type of mounting recessed mounting
      type of operation manual operation
      type of soap container single-use bag
      accent colour white
      basic colour stainless steel
    Technical specification
    • Unique ref.3600008956
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2025-09-04
    • Edition number1
    • Height (mm)500
    • Width (mm)124
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.59
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers

    Region availability

    Asia
    United Arab Emirates