Publish your products
Innenverbinder-Garnitur 25 x 50 A4, 1.4404
Innenverbinder-Garnitur 25 x 50 A4, 1.4404

    Innenverbinder-Garnitur 25 x 50 A4, 1.4404

    Rechtwinklige Verschraubung von Multifix C-Profilen 25x50 bestehend aus Halbnutenstein, Schraube und U-Konterplatte. Rostfreier Stahl.

    Specification
    • Art.Nr302477
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge58 mm
      Breite40 mm
      Höhe73 mm
      Gewicht0.19 kg
    Technical specification
    • Unique ref.302477
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)73
    • Width (mm)40
    • Depth (mm)58
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.19
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland