Publish your products
Winkel 90° NW 100 x 110 ZMA
Winkel 90° NW 100 x 110 ZMA

    Winkel 90° NW 100 x 110 ZMA

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle.

    Varianten

    • Winkel 90° NW 600 x 110 ZMA (Art.Nr: 307705)
    • Winkel 90° NW 500 x 110 ZMA (Art.Nr: 307704)
    • Winkel 90° NW 400 x 110 ZMA (Art.Nr: 307703)
    • Winkel 90° NW 300 x 110 ZMA (Art.Nr: 307702)
    • Winkel 90° NW 200 x 110 ZMA (Art.Nr: 307701)
    Specification
    • Art.Nr307700
      ELDAS®-Nr127014306
      WerkstoffStahl - S250GD
      Länge380.5 mm
      Breite198 mm
      Höhe110 mm
      Gewicht0.953 kg
      Blechstärke1 mm

      Varianten

      Winkel 90° NW 600 x 110 ZMA
      Art.Nr: 307705 | ELDAS®-Nr: 127014356 | Breite: 788.5 mm | Höhe: 110 mm | Gewicht: 6.673 kg

      Winkel 90° NW 500 x 110 ZMA
      Art.Nr: 307704 | ELDAS®-Nr: 127014346 | Breite: 678.5 mm | Höhe: 110 mm | Gewicht: 5.351 kg

      Winkel 90° NW 400 x 110 ZMA
      Art.Nr: 307703 | ELDAS®-Nr: 127014336 | Breite: 568.5 mm | Höhe: 110 mm | Gewicht: 4.19 kg

      Winkel 90° NW 300 x 110 ZMA
      Art.Nr: 307702 | ELDAS®-Nr: 127014326 | Breite: 462.5 mm | Höhe: 110 mm | Gewicht: 3.169 kg

      Winkel 90° NW 200 x 110 ZMA
      Art.Nr: 307701 | ELDAS®-Nr: 127014316 | Breite: 320 mm | Höhe: 110 mm | Gewicht: 1.587 kg

    Technical specification
    • Unique ref.307700
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)110
    • Width (mm)198
    • Depth (mm)380.5
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.953
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit