Publish your products
Stahlkralle mit verz. Ankerschraube M10 x 65 fvz
Stahlkralle mit verz. Ankerschraube M10 x 65 fvz

    Stahlkralle mit verz. Ankerschraube M10 x 65 fvz

    Zur universellen Montage von Multifix Profilen an Stahlträgern. Inkl. Ankerschrauben-Garnitur M10. Klemmbereich 5-20mm.

    Specification
    • Art.Nr350171
      ELDAS®-Nr127190236
      WerkstoffStahl - 4.8
      Länge70 mm
      Breite58.5 mm
      Höhe75 mm
      Gewicht0.284 kg
      Blechstärke4 mm
    Technical specification
    • Unique ref.350171
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)75
    • Width (mm)58.5
    • Depth (mm)70
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.284
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit