Publish your products
Winkel 90° NW 100 x 60 A4, 1.4404
Winkel 90° NW 100 x 60 A4, 1.4404

    Winkel 90° NW 100 x 60 A4, 1.4404

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle und integrierten Verbindungslaschen. Rostfreier Stahl.

    Varianten

    • Winkel 90° NW 400 x 60 A4, 1.4404 (Art.Nr: 360410)
    • Winkel 90° NW 300 x 60 A4, 1.4404 (Art.Nr: 360310)
    • Winkel 90° NW 200 x 60 A4, 1.4404 (Art.Nr: 360210)
    Specification
    • Art.Nr360110
      ELDAS®-Nr127054166
      WerkstoffRostfreier Stahl - 1.4404
      Länge440.5 mm
      Breite220 mm
      Höhe60 mm
      Gewicht0.782 kg

      Varianten

      Winkel 90° NW 400 x 60 A4, 1.4404
      Art.Nr: 360410 | ELDAS®-Nr: 127054386 | Breite: 621 mm | Höhe: 60 mm | Gewicht: 4.778 kg

      Winkel 90° NW 300 x 60 A4, 1.4404
      Art.Nr: 360310 | ELDAS®-Nr: 127054246 | Breite: 483 mm | Höhe: 60 mm | Gewicht: 3.511 kg

      Winkel 90° NW 200 x 60 A4, 1.4404
      Art.Nr: 360210 | ELDAS®-Nr: 127054226 | Breite: 341 mm | Höhe: 60 mm | Gewicht: 1.717 kg

    Technical specification
    • Unique ref.360110
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)220
    • Depth (mm)440.5
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.782
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit