Publish your products
Steel Crossover Ladder
Steel Crossover Ladder
Steel Crossover Ladder
Steel Crossover Ladder
Steel Crossover Ladder

    Steel Crossover Ladder

    Less space? Create a safer crossover ladder with alternating tread stairs. Lapeyre Stair’s Crossover Ladders provide a patented, space-saving access and crossing solution that replaces vertical and caged ladders while allowing personnel to safely pass over equipment, piping, or conveyors. Engineered in steel, this integrated system combines forward-facing alternating tread stair access with a durable crossover platform, meeting OSHA and IBC code requirements. Designed for compact and congested environments such as rooftops, mezzanines, and processing lines, Lapeyre’s crossover with ATS offers architects, engineers, and contractors a rugged, code-compliant alternative to ladders, ship stairs, and site-built platforms.

    Applications

    The Crossover with ATS is ideal where safe, forward-facing access and clearance over obstacles are required:

    Roof access hatches and rooftop equipment

    Mezzanine platforms and interstitial spaces

    Manufacturing and distribution facilities

    Conveyors and material handling systems

    Process piping, tanks, and silos

    Comparison: ATS Crossovers vs. Ladders / Ship Stairs

    Vertical Ladder – Minimal footprint, but high fall risk and no safe means to cross over equipment.

    Ship Stair – Safer than a ladder, but requires significant horizontal space and often additional platforms.

    Crossover with Alternating Tread Stairs – Combines compact access, forward-facing safety, and an integrated crossing platform in a fully code-compliant system.

    Differentiators

    Patented Design – Lapeyre Stair pioneered the Alternating Tread Stair and applies it to integrated crossover solutions.

    Code Compliance – Meets OSHA and IBC-Industrial requirements where ladders and improvised crossovers fall short.

    Integrated System – Stair access and crossover platform designed as a single engineered steel solution.

    Customization – Heights, platform widths, and spans adjustable in precise increments for a tailored fit.

    Quick Ship Options – Standard configurations available for fast delivery.

    Lapeyre Legacy – Decades of innovation in industrial access, safety, and crossing solutions.

    Available Downloads

    Revit Families (.rfa)

    ATS Crossover – 8 ft vertical height

    ATS Crossover – 12 ft vertical height

    ATS Crossover – 16 ft vertical height

    CAD / DWG Files

    Plan view

    Section detail

    Platform and guardrail attachment

    Specification Sheets (PDF)

    Guide Specs (Word / CSI Format)

    Section 055000 – Metal Stairs and Platforms

    Specification
    • Key Alternating Tread Stair Benefits:

      • Vertical Heights 3 ft to 7 ft 
      • Stair Width 24 in
      • Material Steel (galvanized or powder-coated)
      • Load Rating 1,000 lbs uniform live load
      • Code Compliance OSHA 1910, IBC 1011
    Technical specification
    • Unique ref.steel-crossover-ladder
    • Product familyStairs
    • Product groupCrossover Stairs
    • TypeObject (single object)
    • Date of publishing2025-12-07
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 DescriptionStair and ladder units
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States