Unique ref.: | LAPITEC-FLOORING-PAVING |
---|---|
Brand: | Lapitec |
Product family: | Lapitec for horizontal surfaces |
Product group: | Sintered stone slabs |
Date of publishing: | 2019-10-02 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.lapitec.com/product/the-product-sintered-stone-slabs |
---|---|
Installation instructions: | https://www.lapitec.com/commons/include/php/resourceFilePublic.php?id=1644... |
COBie Product Data Sheet: | |
Product certification: | https://www.lapitec.com/download/Certificates |
Technical description: | https://www.lapitec.com/download/design |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/lapitec/product/lapitec-flooring-paving
Material main: | Sintered stone |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Flooring - Tiles |
---|---|
UNSPSC name: | Tiles and flagstones |
UNSPSC code: | 301317 |
Uniclass 1.4 Code: | JH6 |
Uniclass 1.4 Description: | Slate/Tile cladding/covering |
Name | Value |
---|---|
Thickness | 12 ; 20 ; 30 mm |
BIMobject®