Publish your products
BOUTIQUE Vanity unit 1200 x 500 mm, with center cut out, with siphon
LAUFEN
Archived

BOUTIQUE Vanity unit 1200 x 500 mm, with center cut out, with siphon

Vanity unit, with one drawer, with center cut out, with space saving siphon, Body/Front – lacquered surface veneer with solid wood edges Slim front with a 4 mm rim 1 push and pull full extension drawer
Technical specification
  • Unique ref.409053
  • Product familyBOUTIQUE
  • Product groupBase units and countertops
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)430
  • Width (mm)1200
  • Depth (mm)500
Related
  • Material mainMDF board
  • Material secondaryWood
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)37.5
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit