We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO B Washbasin 550 mm

Unique ref.: 810951
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BASINS
Width (mm): 550
Height (mm): 440
Depth (mm): 160
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (9)
Washbasin LAUFEN PRO, sanitary ceramic, EN 31, dimensions 550 x 440 mm, symmetric, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), 3 tap, holes, without tap holes/overflow and open drain, 1 tap hole/without, overflow and open drain, siphon cover, pedestal, bathtubs, furniture, Order no. 81095.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 14.2

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®