Publish your products
LAUFEN PRO N Double washbasin 1250 mm
LAUFEN
Archived

LAUFEN PRO N Double washbasin 1250 mm

Double washbasin LAUFEN PRO N, sanitary ceramic EN 14688 dimensions 1250 x 420 mm, symmetric 1 centre tap hole Special feature: overflow channel glazed Further options: Surface refinement LCC, 2 tap holes, with overflow, 3 tap holes, with overflow, without tap hole Order no. 81095.9
Technical specification
  • Unique ref.810959
  • Product familyLAUFEN PRO N
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)160
  • Width (mm)420
  • Depth (mm)1250
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)27.2
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit