Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/751a1441-9271-479d-8020-45d9ac715a29
Home
Categories
Sanitary
Urinals
RION Ceramic urinal divider
Available in United States
LAUFEN
Follow
RION Ceramic urinal divider
Ceramic urinal divider
Download
Technical specification
Technical specification
Unique ref.
H847601
Product family
Urinals
Product group
RION
Type
Object (single object)
Date of publishing
2026-05-19
Edition number
1
Height (mm)
660
Width (mm)
100
Depth (mm)
410
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8476010000241
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8476010000241
Related
Related
Material main
Ceramics
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
11.5
Classification
Classification
BIMobject Category
Sanitary - Urinals
Uniclass 2015 Code
Pr_40_20_93_74
Uniclass 2015 Description
Urinal dividers
CSI MasterFormat 2014 Code
10 22 00
CSI MasterFormat 2014 Title
Partitions
OmniClass Number
23-31 25 11 15
OmniClass Title
Urinal Partitions
Similar products
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download