Publish your products
3000-50 Standard

3000-50 Standard

The Lawler Series 3000® Type T Shower Mixing Valve contains a highly sensitive thermostatic element that automatically responds to higher temperature and pressure variations by precisely proportioning water flow to maintain a constant outlet temperature. The Series 3000® provides anti-scalding and anti-chilling protection through its thermostatically operated valve. The Lawler Series 3000® offers maxium choice, while also providing maximum comfort, for a variety of applications.
Specification

Technical specification
  • Unique ref.3000-50-standard
  • Product familyShower
  • Product group3000-50 Standard
  • TypeObject (single object)
  • Date of publishing2025-03-20
  • Edition number1
  • Height (inches)4
  • Width (inches)3.5
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit