Please note that the provided Revit-file can be valid for a product family!
To access further product information, please follow the attached list of EAN-GTIN numbers.
Product EAN-GTIN list:
4099854954436 AR CIRC 35 DA P 20W 83040 OP WT LEDVhttps://www.ledvance.com/shortlink/4099854954436
4099854954450 AR CIRC 35 DA P 20W 83040 OP BK LEDVhttps://www.ledvance.com/shortlink/4099854954450
4099854954504 AR CIRC 45 DA P 36W 83040 OP WT LEDVhttps://www.ledvance.com/shortlink/4099854954504
4099854954511 AR CIRC 45 DA P 36W 83040 OP BK LEDVhttps://www.ledvance.com/shortlink/4099854954511
4099854954542 AR CIRC 60 DA P 60W 83040 OP WT LEDVhttps://www.ledvance.com/shortlink/4099854954542
4099854954559 AR CIRC 60 DA P 60W 83040 OP BK LEDVhttps://www.ledvance.com/shortlink/4099854954559
4099854954405 AR CIRC 35 DA P 20W 83040 U19 WT LEDVhttps://www.ledvance.com/shortlink/4099854954405
4099854954429 AR CIRC 35 DA P 20W 83040 U19 BK LEDVhttps://www.ledvance.com/shortlink/4099854954429
4099854954474 AR CIRC 45 DA P 36W 83040 U19 WT LEDVhttps://www.ledvance.com/shortlink/4099854954474
4099854954498 AR CIRC 45 DA P 36W 83040 U19 BK LEDVhttps://www.ledvance.com/shortlink/4099854954498
4099854954528 AR CIRC 60 DA P 60W 83040 U19 WT LEDVhttps://www.ledvance.com/shortlink/4099854954528
4099854954535 AR CIRC 60 DA P 60W 83040 U19 BK LEDVhttps://www.ledvance.com/shortlink/4099854954535