Publish your products
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
Damp Proof Slim Gen 2
    LEDVANCE

    Damp Proof Slim Gen 2


    DAMP PROOF SLIM
    Product benefits
    • Uniform light distribution
    • Energy savings of up to 65 % (compared to luminaires that use fluorescent lamps)
    • Very slim housing
    • Easy installation as mounting brackets can be positioned freely on the luminaire
    • Tool-free electrical connection due to push button connector
    • 5 years guarantee
    • Easy access to electrical terminal thanks end caps with clip mechanism
    Product features
    • High luminous efficacy: up to 140 lm/W
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    • Housing and diffuser material: polycarbonate (PC)
    • Multi Lumen function: lumen steps selectable
    • Beam angle: 120°
    • Type of protection: IP65
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854720192 DP SLIM 600 V 14W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720192

      4099854720215 DP SLIM 600 V 14W ML 865 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720215

      4099854720253 DP SLIM 1200 V 29W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720253

      4099854720277 DP SLIM 1200 V 29W ML 865 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720277

      4099854720291 DP SLIM 1500 V 39W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720291

      4099854720314 DP SLIM 1500 V 39W ML 865 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720314
    Technical specification
    • Unique ref.Damp-Proof-Slim
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City