Publish your products
Linear Ultra Output El
Linear Ultra Output El
Linear Ultra Output El
    LEDVANCE

    Linear Ultra Output El


    LINEAR ULTRA OUTPUT EMERGENCY GEN 2
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen)
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • High luminous efficacy in normal operation
    • Replacement of conventional T8 luminaires with up to 7200 lm
    • Energy savings up to 70 % (compared to luminaires that use fluorescent lamps)
    • Robust structure with IK08
    Product features
    • Certified according to European norms (EN 60598-1:2020; EN 60598-2-22:2021)
    • Luminaire suitable for normal lighting and emergency lighting
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Very high luminous efficacy: up to 150 lm/W
    • Robust metal housing and PC diffuser
    • Wiring at back side of luminaire
    • Through wiring possible
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Direct replacement for luminaires with fluorescent lamps
    • Indoor applications
    • Industrial and commercial halls
    • Public areas
    • Corridors, stairwells, basements
    Equipment / Accessories
    • Mounting screws and dowels included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075850453 LN UO EL 1200 P 27W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075850453

      4058075850477 LN UO EL 1500 P 48W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075850477
    Technical specification
    • Unique ref.Linear-Ultra-Output-El
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC000109
    • ETIM NameBatten luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City