Publish your products
Tracklight Linear
Tracklight Linear
Tracklight Linear
    LEDVANCE

    Tracklight Linear


    TRACKLIGHT LINEAR
    Product benefits
    • Highly versatile due to selectable lumen steps (Multi Lumen) on the driver
    • Low flicker light thanks to special electronic control gear
    • High color rendering: CRI = 80
    Product features
    • Multi Lumen function: 5 lumen steps selectable
    • High luminous efficacy: up to 180 lm/W
    • Available beam angles: 25° double asymmetric (DA) and 90° symmetric (SY)
    • Color temperatures: 4000 K, 3000 K (on request)
    • Available in matt white (like RAL9003), matt black (like RAL9005)
    Areas of application
    • Retail
    • Supermarkets
    • Shops, boutiques
    .

    TRACKLIGHT LINEAR DALI
    Product benefits
    • Highly versatile due to selectable lumen steps (Multi Lumen) on the driver
    • Low flicker light thanks to special electronic control gear
    • High color rendering: CRI = 80
    Product features
    • Multi Lumen function: 5 lumen steps selectable
    • High luminous efficacy: up to 180 lm/W
    • Available beam angles: 25° double asymmetric (DA) and 90° symmetric (SY)
    • Color temperatures: 4000 K, 3000 K (on request)
    • Available in matt white (like RAL9003), matt black (like RAL9005)
    • DALI-2 certified
    Areas of application
    • Retail
    • Supermarkets
    • Shops, boutiques
    .

    TRACKLIGHT LINEAR DALI OPAL
    Product benefits
    • Highly versatile due to selectable lumen steps (Multi Lumen) on the driver
    • Low flicker light thanks to special electronic control gear
    • High color rendering: CRI = 80
    Product features
    • Multi Lumen function: 5 lumen steps selectable
    • Luminous efficacy: up to 155 lm/W
    • Available beam angle: 120° symmetric (SY)
    • Color temperatures: 4000 K, 3000 K (on request)
    • Available in matt white (like RAL9003), matt black (like RAL9005)
    • DALI-2 certified
    Areas of application
    • Retail
    • Supermarkets
    • Shops, boutiques
    .

    TRACKLIGHT LINEAR OPAL
    Product benefits
    • Highly versatile due to selectable lumen steps (Multi Lumen) on the driver
    • Low flicker light thanks to special electronic control gear
    • High color rendering: CRI = 80
    Product features
    • Multi Lumen function: 5 lumen steps selectable
    • Luminous efficacy: up to 155 lm/W
    • Available beam angle: 120° symmetric (SY)
    • Color temperatures: 4000 K, 3000 K (on request)
    • Available in matt white (like RAL9003), matt black (like RAL9005)
    Areas of application
    • Retail
    • Supermarkets
    • Shops, boutiques
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854902598 TR LN 750 P 35W ML 840 DA25 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902598

      4099854902611 TR LN 750 P 35W ML 840 DA25 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902611

      4099854902789 TR LN 750 P 35W ML 840 SY90 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902789

      4099854902802 TR LN 750 P 35W ML 840 SY90 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902802

      4099854902826 TR LN 1500 P 65W ML 840 DA25 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902826

      4099854902840 TR LN 1500 P 65W ML 840 DA25 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902840

      4099854902895 TR LN 1500 P 65W ML 840 SY90 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902895

      4099854902932 TR LN 1500 P 65W ML 840 SY90 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902932

      4099854903083 TR LN 750 DA P 35W ML 840 DA25 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903083

      4099854903106 TR LN 750 DA P 35W ML 840 DA25 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903106

      4099854903120 TR LN 750 DA P 35W ML 840 SY90 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903120

      4099854903144 TR LN 750 DA P 35W ML 840 SY90 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903144

      4099854903168 TR LN 1500 DA P 65W ML 840 DA25 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903168

      4099854903182 TR LN 1500 DA P 65W ML 840 DA25 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903182

      4099854903205 TR LN 1500 DA P 65W ML 840 SY90 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903205

      4099854903229 TR LN 1500 DA P 65W ML 840 SY90 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903229

      4099854903243 TR LN 750 DA P 35WML840 SY120 OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903243

      4099854903267 TR LN 750 DA P 35WML840 SY120 OP BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903267

      4099854903281 TR LN 1500 DA P 65WML840 SY120OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903281

      4099854903304 TR LN 1500 DA P 65WML840 SY120OP BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903304

      4099854902987 TR LN 750 P 35W ML 840 SY120 OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854902987

      4099854903007 TR LN 750 P 35W ML 840 SY120 OP BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903007

      4099854903021 TR LN 1500 P 65W ML 840 SY120 OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903021

      4099854903069 TR LN 1500 P 65W ML 840 SY120 OP BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854903069
    Technical specification
    • Unique ref.TRACKLIGHT-Linear
    • Product familyProfessional luminaires
    • Product groupTracklight
    • TypeObject (single object)
    • Date of publishing2026-11-16
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City