Publish your products
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
Panel IndiviLED®
    LEDVANCE

    Panel IndiviLED®


    PANEL IndiviLED® 600 DALI
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps)
    • Robust structure with IK08
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Lifetime (L80/B50): up to 50,000 h (at 25 °C)
    • Metal housing, polycarbonate (PC) lenses and reflectors
    • Luminous flux: up to 4,000 lm
    • Luminous efficacy: up to 120 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors
    • Offices
    • Conference rooms
    • Reception areas
    • Foyers
    • Elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • External control gear included
    .

    PANEL IndiviLED® 600 ZIGBEE
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps)
    • Robust structure with IK08
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Lifetime (L80/B50): up to 50,000 h (at 25 °C)
    • Metal housing, polycarbonate (PC) lenses and reflectors
    • Luminous flux: up to 4,000 lm
    • Luminous efficacy: up to 120 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors
    • Offices
    • Conference rooms
    • Reception areas
    • Foyers
    • Elevators
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • External control gear included
    .

    PANEL IndiviLED® 600
    Product benefits
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps)
    • Robust structure with IK08
    • Low flicker light thanks to special electronic control gear
    • 3 years guarantee
    Product features
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Luminaire suitable for normal lighting and emergency lighting
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Metal housing, polycarbonate (PC) lenses and reflectors
    • Luminous efficacy: up to 120 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Reception areas, foyers, corridors, elevators
    • Offices, conference rooms
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Optional mounting clips available
    • Security rope for luminaire included
    • External control gear included
    • Control LED with a retainer for recessed installation included
    .

    PANEL IndiviLED® EMERGENCY 600
    Product benefits
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps)
    • Robust structure with IK08
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Lifetime (L80/B50): up to 50,000 h (at 25 °C)
    • Metal housing, polycarbonate (PC) lenses and reflectors
    • Luminous flux: up to 4,000 lm
    • Luminous efficacy: up to 120 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors
    • Offices
    • Conference rooms
    • Reception areas
    • Foyers
    • Elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • External control gear included
    .

    PANEL IndiviLED® 625 DALI
    Product benefits
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps)
    • Robust structure with IK08
    • Low flicker light thanks to special electronic control gear
    • 3 years guarantee
    Product features
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Luminaire suitable for normal lighting and emergency lighting
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Metal housing, polycarbonate (PC) lenses and reflectors
    • Luminous efficacy: up to 120 lm/W

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075503885 PL INDV 600 33W-3000K DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075503885

      4058075503861 PL INDV 600 33W-4000K DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075503861

      4058075521841 PL INDV 600 33W-4000K ZBVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075521841

      4058075201132 PANEL INDV 600 33W-3000K LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075201132

      4058075201293 PANEL INDV 600 33W-3000K EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075201293

      4058075201316 PANEL INDV 600 33W-4000K EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075201316

      4058075201156 PANEL INDV 600 33W-4000K LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075201156

      4058075503922 PL INDV 625 33W-4000K DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075503922

      4058075521865 PL INDV 625 33W-4000K ZBVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075521865

      4058075201354 PANEL INDV 625 33W-4000K EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075201354

      4058075201194 PANEL INDV 625 33W-4000K LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075201194
    Technical specification
    • Unique ref.Panel-IndiviLED
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2023-11-15
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit