Publish your products
Green'up Premium Single Phase Metal Charging Terminal for Electric Vehicle - Modes 2 and 3 - 3.7kW to 4.6kW - 1 port - 16A to 20A
Legrand

Green'up Premium Single Phase Metal Charging Terminal for Electric Vehicle - Modes 2 and 3 - 3.7kW to 4.6kW - 1 port - 16A to 20A

5.0 out of 5 stars5.0(7 reviews)
Green'up Premium charging terminal for electric vehicles - Allows to safely charge all electric vehicles (equipped with single-phase and three-phase chargers) and rechargeable hybrids equiped in Mode 2 or Mode 3 - Complies with IEC 61851-1 and 61851-22 standards - Possibility of power adjustment on the terminal with adaptation of the protections and power circuits - Local wireless communication via integrated Bluetooth: configuration and control of the terminal by smartphone, tablet via the IOS or Android compatible application - Functions available: daily programming of the load, visualization of the operating status of the terminal, activation / deactivation of the terminal, history, monitoring of consumption with storage of data on the cloud, software update - Remote wireless IP communication with the communication kit ref. 0 590 56 - Connection and protection from the electrical panel by 1 protected dedicated line (2 dedicated lines for 2-vehicle terminals) - Possibility of piloting off-peak hours by contactor type control, clock, switch (dry contact input 12 V =) - Possibility of remote on / off control (dry contact input 12 V =) - 1 TIC input for electronic counter or Linky, allowing the management of loads according to the tariff ranges - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Single Phase Metal Terminals - Mode 2 and 3 - IP 55 - IK 10 - To imperatively equip for : - wall mounting, with a mounting kit delivered with a metal front ref. 0 590 53 - floor fixing, with a base supplied with a metal front ref. 0 590 54 - Equipped with a Green'up Access 2P + T socket with shutters and a Type 2 socket with shutters (T2S) 3P + N + T (single-phase or three-phase operation) with pilot line (mode3) - 3 , 7 / 4.6 kW - 16/20A - To charge 1 vehicle
Technical specification
  • Unique ref.LG-Greenup-metal
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Height (mm)740
  • Width (mm)430
  • Depth (mm)243
Related
  • Material mainSteel
  • Weight Net (Kg)21000
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit