Publish your products
SWING WD 1 seat (1 flat seat R1)
SWING WD 1 seat (1 flat seat R1)
SWING WD 1 seat (1 flat seat R1)
SWING WD 1 seat (1 flat seat R1)
SWING WD 1 seat (1 flat seat R1)
SWING WD 1 seat (1 flat seat R1)
    Lekolar

    SWING WD 1 seat (1 flat seat R1)

    Technical specification
    • Unique ref.100253
    • Product familySwing
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-25
    • Edition number1
    • Height (mm)2330
    • Width (mm)2480
    • Depth (mm)1940
    Related
    • Material mainPine
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit