Publish your products
CLIMBOO gymnastics trio
CLIMBOO gymnastics trio
CLIMBOO gymnastics trio
CLIMBOO gymnastics trio
    Lekolar

    CLIMBOO gymnastics trio

    Climbing wall, climbing net and ladder. Steel construction with steel ropes in polypropylene braid. 

    Technical specification
    • Unique ref.100291
    • Product familyClimboo
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2022-01-10
    • Edition number1
    • Height (mm)1940
    • Width (mm)3500
    • Depth (mm)3110
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit