Publish your products
SOLO Vattenlek ränna stängd 150x20cm
Lekolar

SOLO Vattenlek ränna stängd 150x20cm

Technical specification
  • Unique ref.110719
  • Product familySolo
  • Product groupPlayground
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (mm)590
  • Width (mm)1500
  • Depth (mm)200
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryLandscaping - Playground

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit