Publish your products
Armchair Size med low stand in black
Armchair Size med low stand in black
Armchair Size med low stand in black
Armchair Size med low stand in black
    Lekolar

    Armchair Size med low stand in black

    A stylish armchair upholstered in Synergy fabric. Cold foam. Cross in black RAL 9005.
    Technical specification
    • Unique ref.113940
    • Product familySize
    • Product groupArmchair
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)810
    • Width (mm)700
    • Depth (mm)780
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit